SNOSDM8 December   2025 TLV9020L-Q1 , TLV9030L-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin Functions: TLV9020L-Q1 and TLV9030L-Q1 Single
    2. 4.2 Pin Configurations: TLV9022L-Q1 and TLV9032L-Q1 Dual
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information - Single
    5. 5.5 Thermal Information - Dual
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Outputs
        1. 6.4.1.1 TLV902xL-Q1 Open-Drain Output
        2. 6.4.1.2 TLV903xL-Q1 Push-Pull Output
      2. 6.4.2 Power-On Reset (POR)
        1. 6.4.2.1 TLV902xL-Q1 Open Drain Output POR Behavior
        2. 6.4.2.2 TLV903xL-Q1 Push-Pull Output POR Behavior
      3. 6.4.3 Output Latching
        1. 6.4.3.1 "L1" and "L2" Power-On Options
        2. 6.4.3.2 TLV902xL1-Q1 Open-Drain Latch Behavior
        3. 6.4.3.3 TLV902xL2-Q1 Open-Drain Latch Behavior
        4. 6.4.3.4 TLV903xL1-Q1 Push-Pull Latch Behavior
        5. 6.4.3.5 TLV903xL2-Q1 Push-Pull Latch Behavior
        6. 6.4.3.6 Clear (CLR) Input
      4. 6.4.4 Inputs
        1. 6.4.4.1 Rail to Rail Input
        2. 6.4.4.2 Fail-Safe Inputs
        3. 6.4.4.3 Input Protection
        4. 6.4.4.4 Internal Hysteresis
        5. 6.4.4.5 Unused Inputs
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Fail-Safe Inputs

The TLV90xxL-Q1 inputs are fault tolerant up to 5.5V independent of VS. Fault tolerant is defined as maintaining the same high input impedance when VS is un-powered or within the recommended operating ranges.

The fault tolerant inputs can be any value between 0V and 5.5V, even while VS is zero or ramping up or down. This feature avoids power sequencing issues as long as the input voltage range and supply voltage are within the maximum specified ranges. This is possible since the inputs are not clamped to V+ and the input current maintains high impedance even when a higher voltage is applied to the inputs.

As long as one of the input pins remains within the valid input range, and the supply voltage is valid and not in POR, the output state is correct.

The following is a summary of input voltage excursions and the outcomes:

  1. When both IN- and IN+ are within the specified input voltage range:
    1. If IN- is higher than IN+ and the offset voltage, the output is low.
    2. If IN- is lower than IN+ and the offset voltage, the output is high.
  2. When IN- is higher than the specified input voltage range and IN+ is within the specified voltage range, the output is low.
  3. When IN+ is higher than the specified input voltage range and IN- is within the specified input voltage range, the output is high
  4. When IN- and IN+ are both outside the specified input voltage range, the output is indeterminate (random). Do not operate in this region. The output can randomly flip.

Even with the fault tolerant feature, TI strongly recommends keeping the inputs within the specified input voltage range during normal system operation to maintain data sheet specifications. Operating outside the specified input range can cause changes in specifications such as propagation delay and input bias current, which can lead to unpredictable behavior.