SNOSDM8 December   2025 TLV9020L-Q1 , TLV9030L-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin Functions: TLV9020L-Q1 and TLV9030L-Q1 Single
    2. 4.2 Pin Configurations: TLV9022L-Q1 and TLV9032L-Q1 Dual
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information - Single
    5. 5.5 Thermal Information - Dual
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Outputs
        1. 6.4.1.1 TLV902xL-Q1 Open-Drain Output
        2. 6.4.1.2 TLV903xL-Q1 Push-Pull Output
      2. 6.4.2 Power-On Reset (POR)
        1. 6.4.2.1 TLV902xL-Q1 Open Drain Output POR Behavior
        2. 6.4.2.2 TLV903xL-Q1 Push-Pull Output POR Behavior
      3. 6.4.3 Output Latching
        1. 6.4.3.1 "L1" and "L2" Power-On Options
        2. 6.4.3.2 TLV902xL1-Q1 Open-Drain Latch Behavior
        3. 6.4.3.3 TLV902xL2-Q1 Open-Drain Latch Behavior
        4. 6.4.3.4 TLV903xL1-Q1 Push-Pull Latch Behavior
        5. 6.4.3.5 TLV903xL2-Q1 Push-Pull Latch Behavior
        6. 6.4.3.6 Clear (CLR) Input
      4. 6.4.4 Inputs
        1. 6.4.4.1 Rail to Rail Input
        2. 6.4.4.2 Fail-Safe Inputs
        3. 6.4.4.3 Input Protection
        4. 6.4.4.4 Internal Hysteresis
        5. 6.4.4.5 Unused Inputs
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

TLV902xL-Q1 Open-Drain Output

The TLV902xL-Q1 features an open-drain (also commonly called open collector) sinking-only output stage enabling the output logic levels to be pulled up to any voltage up to 5.5V, independent of the comparator supply voltage (VS). The open-drain output also allows logical ORing of multiple open drain outputs and logic level translation.

TI recommends setting the pull-up resistor current to between 100uA and 1mA. Lower pull-up resistor values helps decrease the rising edge rise time, but at the expense of increasing VOL and higher power dissipation. The rise time is dependent on the time constant of the total pull-up resistance and total load capacitance. Large value pull-up resistors (> 1MΩ) creates an exponential rising edge due to the RC time constant and increase the rise time.

Unused open drain outputs can be left floating, or can be tied to the V– pin if floating pins are not allowed.

The open drain output protection is an ESD clamp between the output and V- to allow the output to be pulled to a maximum voltage of 5.5V, even if the pullup voltage exceeds VS.