SNVSCF8A June   2023  – October 2026 TPS3436

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics
    7. 6.7  Timing Requirements
    8. 6.8  Switching Characteristics
    9. 6.9  Timing Diagrams
    10. 6.10 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Window Watchdog Timer
        1. 7.3.1.1 tWC (Close Window) Timer
        2. 7.3.1.2 tWO (Open Window) Timer
        3. 7.3.1.3 Watchdog Enable Disable Operation
        4. 7.3.1.4 tSD Watchdog Start Up Delay
        5. 7.3.1.5 SET Pin Behavior
      2. 7.3.2 Manual RESET
      3. 7.3.3 WDO Output
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Output Assert Delay
        1. 8.1.1.1 Factory-Programmed Output Assert Delay Timing
        2. 8.1.1.2 Adjustable Capacitor Timing
      2. 8.1.2 Watchdog Window Functionality
        1. 8.1.2.1 Factory-Programmed Timing Options
        2. 8.1.2.2 Adjustable Capacitor Timing
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Monitoring a Microcontroller Watchdog During Operational and Sleep Modes
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Determining Window Timings During Operation and Sleep Modes
          2. 8.2.1.2.2 Meeting the Output Assert Delay
          3. 8.2.1.2.3 Setting the Watchdog Window
          4. 8.2.1.2.4 Calculating the WDO Pullup Resistor
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

SET Pin Behavior

The TPS3436 offers one or two SET pins based on the pinout option selected. SET pins offer flexibility to the user to program the tWO timer unpremeditatedly to meet various application requirements. Typical use cases for the SET pin are:

  • Use wide open window timer when host is in sleep mode, change to small timeout operation when host is operational. Watchdog can be used to wake up the host after long duration to perform the application related activities before going back to sleep.
  • Change to wide open window timer when performing system critical tasks to make sure the watchdog does not interrupt the critical task. Change timer to application specified interval after the critical task is complete.

The tWO timer value for the device is combination of tWC timer selection based on the CWD pin or fixed timer value along with SET pin logic level. The tWC timer value is decided based on the Watchdog Close Time selector in the Section 4 section. The SET pin logic level is decoded during the device power up. The SET pin value can be changed any time during the operation. SETx pin change which leads to change of watchdog timer value or enable disable state, ends the ongoing watchdog frame immediately. SETx pins can be updated when WDO output is asserted as well. The updated tWO timer value is applied after the output is deasserted and the tSD timer is over or ends.

For a pinout which offers only SET0 pin to the user, the tWO ratio value is decided based on the Watchdog Open Time Ratio selector field in the orderable part number. Refer Section 4 for available options. Table 7-3 showcases an example of the tWO values for different SET0 logic levels when using Watchdog Close Time setting as option D = 10msec.

Table 7-3 tWO Values with SET0 Pin Only (Pin Configuration A, J)
Watchdog Open Time Ratio Selection tWO
SET0 = 0 SET0 = 1
A 10msec 30msec
B 30msec 70msec
C 70msec 150msec
D 150msec 310msec
E 310msec 630msec
F 630msec 1270msec

Pinout which offer both SET0 and SET1 pins to the user, the tWO ratio value is decided based on the Watchdog Open Time Ratio selector field in the orderable part number. Refer Section 4 for available options. Two SETx pins offer 3 different time scaling options. The SET[1:0] = 0b'01 combination disables the watchdog operation. Table 7-4 showcases an example of the tWO values for different SET[1:0] logic levels when using Watchdog Close Time setting as option G = 100msec. The package pin out selected does not offer WD-EN pin.

Table 7-4 tWO Values with SET0 and SET1 Pins, WD-EN Pin Not Available (Pin Configuration B)
Watchdog Open Time Ratio selection tWO
SET[1:0] = 0b'00 SET[1:0] = 0b'01 SET[1:0] = 0b'10 SET[1:0] = 0b'11
A100msecWatchdog disable300msec1500msec
B300msecWatchdog disable700msec3100msec
C700msecWatchdog disable1500msec6300msec
D1500msecWatchdog disable3100msec12700msec
E3100msecWatchdog disable6300msec25500msec
F6300msecWatchdog disable12700msec51100msec

Selected pinout option can offer WD-EN pin along with SET[1:0] pins (Pin Configuration C). With this pinout, the WD-EN pin controls watchdog enable and disable operation. The SET[1:0] = 0b'01 combination operates as SET[1:0] = 0b'00.

Make sure the tWO value with SETx ratio does not exceed 640sec. If a selection of close window timer and ratio results in tWO > 640sec, the timer value is restricted to 640sec.

Figure 7-9 to Figure 7-11 show the timing behavior with respect to SETx status changes.

TPS3436 Watchdog Behavior with SETx Pin
          Status Figure 7-9 Watchdog Behavior with SETx Pin Status
TPS3436 Watchdog Operation with 2 SET
          Pins Figure 7-10 Watchdog Operation with 2 SET Pins
TPS3436 Watchdog Operation with 1 SET
          Pin Figure 7-11 Watchdog Operation with 1 SET Pin