SNVSCQ1A March 2025 – August 2025 LP5816
PRODUCTION DATA
The input capacitor needs not only to be close to the VCC pin, but also to the GND pin to reduce input supply ripple. For OUTx (x = 0, 1, 2, 3), low inductive and resistive path of switch load loop can help to provide a high slew rate. Therefore, path of adjecent outputs must be short and wide and avoid parallel wiring and narrow trace. For better thermal performance, TI suggest to make copper polygon connected with each pin bigger.