SNVSCQ1A March 2025 – August 2025 LP5816
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power Supply | ||||||
| VCC | Input voltage range | 2.5 | 5.5 | V | ||
| VCC_UVLO | Under-voltage lockout threshold | VCC rising | 2.2 | 2.3 | 2.4 | V |
| VCC falling | 2 | 2.1 | 2.2 | V | ||
| ISD | Shutdown current into VCC pin | VCC = 3.6V | 0.1 | 0.3 | μA | |
| ISTB | Standby current into VCC pin | VCC = 3.6V, CHIP_EN = 0 (bit) | 22 | 26 | μA | |
| INOR | Normal operation current into VCC pin | VCC = 3.6V, CHIP_EN = 1 (bit), OUT0_EN = OUT1_EN = OUT2_EN = OUT3_EN = 0 (bit) | 0.15 | 0.17 | mA | |
| INOR | Normal operation current into VCC pin | VCC = 3.6V, CHIP_EN = 1 (bit), OUT0_EN = OUT1_EN = OUT2_EN = OUT3_EN = 1 (bit), IOUT0 = IOUT1 = IOUT2 = IOUT3 = 25.5mA (MAX_CURRENT = 0 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh) | 0.23 | 0.29 | mA | |
| LED Driver Output | ||||||
| ICS | Constant current sink output range | VCC = 3.6V, VLED = 5V, MAX_CURRENT = 0 (bit), OUTx_MANUAL_PWM = FFh (100% ON) | 0.1 | 25.5 | mA | |
| VCC = 3.6V, VLED = 5V, MAX_CURRENT = 1 (bit), OUTx_MANUAL_PWM = FFh (100% ON) | 0.2 | 51 | mA | |||
| ICS_LKG | Constant current sink leakage current | VCC = 3.6V, OUTx = 1V, OUTx_MANUAL_PWM = 0 (0%) | 0.1 | 1 | μA | |
| IERR_D2D | Device to device current error, IERR_D2D = (IAVE-ISET)/ISET×100% |
All LEDs turn ON. Current set to 25.5mA (MAX_CURRENT = 0 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh) | –8 | 8 | % | |
| All LEDs turn ON. Current set to 51mA (MAX_CURRENT = 1 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh) | –8 | 8 | % | |||
| IERR_C2C | Channel to Channel current error IERR_C2C = (IOUTX-IAVE)/IAVE×100% |
All LEDs turn ON. Current set to 25.5mA (MAX_CURRENT = 0 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh) | –3 | 3 | % | |
| All LEDs turn ON. Current set to 51mA (MAX_CURRENT = 1 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh) | –2 | 2 | % | |||
| VHR | LED driver output headroom voltage | All LEDs turn ON. Current set to 25.5mA (MAX_CURRENT = 0 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh), VCC = 3.6V | 0.135 | V | ||
| All LEDs turn ON. Current set to 51mA (MAX_CURRENT = 1 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh), VCC = 3.6V | 0.275 | V | ||||
| All LEDs turn ON. Current set to 25.5mA (MAX_CURRENT = 0 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh), VCC = 2.5V | 0.15 | V | ||||
| All LEDs turn ON. Current set to 51mA (MAX_CURRENT = 1 (bit), OUTx_DC = FFh, OUTx_MANUAL_PWM = FFh), , VCC = 2.5V | 0.3 | V | ||||
| fLED_PWM | PWM dimming frequency | 23 | kHz | |||
| fOSC | Internal oscillator frequency | 6 | MHz | |||
| Logic Interface | ||||||
| VIH_LOGIC | High level input voltage of SDA, SCL | 1.4 | V | |||
| VIL_LOGIC | Low level input voltage of SDA, SCL | 0.4 | V | |||
| VOL_LOGIC | Low level output voltage of SDA | 0.4 | V | |||
| Protection | ||||||
| TSD | Thermal shutdown threshold for LED driver part | TJ rising | 150 | °C | ||
| TSD_HYS | Thermal shutdown hysteresis | TJ falling below TSD | 15 | °C | ||