SNVSCQ1A March 2025 – August 2025 LP5816
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Input voltage range | 2.5 | 5.5 | V | |
| CIN | Effective input capacitance range | 1 | 4.7 | μF | |
| OUT0, OUT1, OUT2, OUT3 | Voltage on OUT0, OUT1, OUT2, OUT3 pins | 0 | 5.5 | V | |
| SCL, SDA | Voltage on SCL, SDA pins | 0 | 5.5 | V | |
| TA | Ambient temperature | –40 | 85 | °C | |
| TJ | Operating junction temperature | –40 | 125 | °C | |