SNVU739A October 2020 – August 2021 LM5157-Q1
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | |||||
| Input voltage range VIN | Operation | 3 | 6 | 9 | V |
| OUTPUT CHARACTERISTICS | |||||
| Output Voltage VOUT | 12 | V | |||
| Maximum output current IOUT | VIN = 6 V~9 V | 1.6 | A | ||
| VIN = 4 V~6 V | 0.8 | ||||
| Output Over-voltage VOUT_OV | 13.6 | V | |||
| SYSTEM CHARACTERISTICS | |||||
| Switching frequency | 2.1 | MHz | |||
| External clock synchronization | 1.8 | 2.4 | kHz | ||
| Full load efficiency | VIN = 6 V, IOUT = 1.6 A | 92.2 | % | ||
| Junction temperature, TJ | -40 | 150 | C | ||