SNVU739A October 2020 – August 2021 LM5157-Q1
The LM5157EVM-BST is capable of multiple configurations. Figure 2-1 shows the standard configuration of the LM5157EVM-BST for which the parameters in Table 1-1 are valid. Section 4.2 describes the correct jumper settings and measurement locations to recreate the data presented in Section 5.
Figure 2-1 Application
Circuit