SNVU739A October 2020 – August 2021 LM5157-Q1
Table 1-2 indicates the available test points and configuration jumpers. These points offer flexibility in configuring the evaluation module and include but not limited to:
| JUMPER | PIN | DESCRIPTION |
|---|---|---|
| TP1 | VIN+ | Positive input voltage sense connection |
| TP2 | SW | Probe point for the switch node of the LM5157 boost circuit |
| TP3 | VOUT+ | Positive output voltage sense connection |
| TP4 | GND | Negative input voltage sense connection |
| TP5 | GND | Negative output voltage sense connection |
| TP6 | SYNC | Input for external clock signal. To implement the external clock synchronization, remove the jumper resistor R10 and tie the external signal to the TP6 (SYNC). |
| TP7 | VAUX | Supply the BIAS pin from an external supply (if J9 is connected). |
| TP8 | VOUT+ | Loop response positive injection point (bottom side) |
| TP9 | UVLO | Middle point of UVLO resistor divider |
| TP10 | VOUT– | Loop response negative injection point (bottom side) |
| TP11 | SD | High signal pulls the UVLO pin to ground entering shutdown mode |
| TP12 | AGND | Negative input of external signals |
| J6 | Pin 1 to pin 2 | Connect VOUT to the BIAS pin of the LM5157 through D2 (only set one jumper to J6, J7, J8, or J9). |
| Pin 2 to pin 3 | Directly connect VOUT to the BIAS pin of the LM5157 (only set one jumper to J6, J7, J8, or J9). | |
| J7 | Pin 1 to pin 2 | Connect VIN to the BIAS pin of the LM5157 through D3 (only set one jumper to J6, J7, J8, or J9). |
| Pin 2 to pin 3 | Directly connect VIN to BIAS pin of the LM5157 (only set one jumper to J6, J7, J8, or J9). | |
| J8 | Pin 1 to pin 2 | Directly connect VCC to the BIAS pin (only set one jumper to J6, J7, J8 or J9). |
| J9 | Pin 1 to pin 2 | Directly connect VAUX to the BIAS pin (only set one jumper to J6, J7, J8, or J9). |
| J10 | SS (Pin 1) | Monitor the SS pin. |
| COMP (Pin 2) | Monitor the COMP pin. | |
| AGND (Pin 3) | Connection to AGND plane | |
| SYNC (Pin 4) | Monitor the EN/UVLO/SYNC pin. | |
| PGOOD (Pin 5) | Monitor the PGOOD pin. | |
| BIAS-IC (Pin 6) | Monitor the BIAS pin. | |
| VCC (Pin 7) | Monitor the VCC pin. | |
| J11 (only use one jumper on J11) | Pin 1 to pin 2 (NN) | Hiccup mode disabled, spread spectrum disabled |
| Pin 3 to pin 4 (HS) | Hiccup mode enabled, spread spectrum enabled | |
| Pin 5 to pin 6 (HN) | Hiccup mode enabled, spread spectrum disabled | |
| Pin 7 to pin 8 (NS) | Hiccup mode disabled, spread spectrum enabled |