SNVU874A December 2024 – April 2025
|
Designator |
Quantity |
Description |
Part Number |
Manufacturer |
|---|---|---|---|---|
| C1, C3, C13, C14, C15, C29, C30, C41, C42, C43, C44, C45, C51, C52, C53, C54, C55, C69 | 18 | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 | GRM188R72A104KA35D | MuRata |
| C2 | 1 | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | GCM21BR71H105KA03K | MuRata |
| C4 | 1 | CAP, CERM, 10 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | GCJ21BR71A106KE01L | MuRata |
| C5 | 1 | CAP, CERM, 0.015 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R72A153KA37D | MuRata |
| C6 | 1 | CAP, CERM, 500 pF, 50 V, +/- 5%, C0G/NP0, 0603 | CC0603JRNPO9BN501 | Yageo America |
| C7 | 1 | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C1608C0G1H100D080AA | TDK |
| C8 | 1 | CAP, CERM, 0.33 uF, 10 V, +/- 10%, X5R, 0603 | C0603C334K8PACTU | Kemet |
| C16 | 1 | CAP, CERM, 3.3 uF, 25 V, +/- 10%, X7R, 0805 | C2012X7R1E335K125AB | TDK |
| C17 | 1 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C1608C0G1H101J080AE | TDK |
| C18, C19 | 2 | CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H473K080AA | TDK |
| C20 | 1 | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | CGA4J2X7R2A104K125AA | TDK |
| C21, C23, C31, C32, C33, C34, C36, C37, C38, C39 | 10 | 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | GRM32EC72A106KE05L | Murata |
| C25, C27 | 2 | Aluminum Hybrid Polymer Capacitors 220uF 20% 50V Life 4000Hours AEC-Q200 RADIAL SMT | EEHZU1H221P | Panasonic |
| C61, C62, C63, C65, C66, C67 | 6 | Aluminum Hybrid Polymer Capacitors 150uF 20% 63V Life 4000Hours AEC-Q200 RADIAL SMT | EEHZU1J151P | Panasonic |
| D1, D2 | 2 | Diode, Schottky, 100 V, 12 A, AEC-Q101, TO-277A | V12P10-M3/86A | Vishay-Semiconductor |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| J1, J2, J3, J4 | 4 | Standard Banana Jack, Uninsulated, 15A | 108-0740-001 | Cinch Connectivity |
| J5, J6, J7, J8, JP4, JP5, JP6 | 7 | Header, 2.54 mm, 2x1, Gold, TH | 61300211121 | Wurth Elektronik |
| J10 | 1 | Header, 100mil, 12x2, Gold, TH | TSW-112-07-G-D | Samtec |
| J14 | 1 | Header, 2.54 mm, 1x1, Gold, TH | 61300111121 | Wurth Elektronik |
| JP1, JP2, JP3 | 3 | Header, 2.54 mm, 3x1, Gold, TH | 61300311121 | Wurth Elektronik |
| L1, L2 | 2 | Inductor, Shielded, 3.3 µH, 32.2 A, 0.00327 ohm, AEC-Q200 Grade 0, SMD | IHLP6767GZER3R3M5A | Vishay-Dale |
| Q1, Q2, Q3, Q4 | 4 | MOSFET, N-CH, 60 V, 71 A, SO-8FL | NTMFS5C670NLT1G | ON Semiconductor |
| R1, R2 | 2 | RES, 0.0015, 5%, 2 W, 2512 WIDE | PML100HZPJV1L5 | Rohm |
| R5 | 1 | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060320K0FKEA | Vishay-Dale |
| R6 | 1 | RES, 78.7 k, 0.1%, 0.1 W, 0603 | RT0603BRD0778K7L | Yageo America |
| R7 | 1 | RES, 47.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040247K5FKED | Vishay-Dale |
| R8 | 1 | RES, 6.04 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06036K04FKEA | Vishay-Dale |
| R9, R94 | 2 | RES, 75.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW080575K0FKEA | Vishay-Dale |
| R10 | 1 | RES, 39 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW080539K0JNEA | Vishay-Dale |
| R11, R13 | 2 | 0 Ohms Jumper Chip Resistor 0805 (2012 Metric) Metal Element | WSL080500000ZEA9 | Vishay |
| R15, R16, R17, R18, R41, R57, R73 | 7 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
| R19 | 1 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay-Dale |
| R20, R22, R24 | 3 | RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310R0FKEA | Vishay-Dale |
| R21, R23 | 2 | RES, 2.20, 1%, 0.1 W, 0603 | ERJ-3RQF2R2V | Panasonic |
| R31, R32, R33, R34 | 4 | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402100KFKED | Vishay-Dale |
| R42, R58, R74 | 3 | RES, 511, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603511RFKEA | Vishay-Dale |
| R43, R59, R75 | 3 | RES, 1.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K30FKEA | Vishay-Dale |
| R44, R60, R76 | 3 | RES, 1.87 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K87FKEA | Vishay-Dale |
| R45, R61, R77 | 3 | RES, 2.74 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06032K74FKEA | Vishay-Dale |
| R46, R62, R78 | 3 | RES, 3.83 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06033K83FKEA | Vishay-Dale |
| R47, R63, R79 | 3 | RES, 5.11 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06035K11FKEA | Vishay-Dale |
| R48, R64, R80 | 3 | RES, 6.49 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06036K49FKEA | Vishay-Dale |
| R49, R65, R81 | 3 | RES, 8.25 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06038K25FKEA | Vishay-Dale |
| R50, R66, R82 | 3 | RES, 10.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K5FKEA | Vishay-Dale |
| R51, R67, R83 | 3 | RES, 13.3 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060313K3FKEA | Vishay-Dale |
| R52, R68, R84 | 3 | RES, 16.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060316K2FKEA | Vishay-Dale |
| R53, R69, R85 | 3 | RES, 20.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060320K5FKEA | Vishay-Dale |
| R54, R70, R86 | 3 | RES, 24.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060324K9FKEA | Vishay-Dale |
| R55, R71, R87 | 3 | RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060330K1FKEA | Vishay-Dale |
| R56, R72, R88 | 3 | RES, 36.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060336K5FKEA | Vishay-Dale |
| R89, R90, R103, R104 | 4 | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06034K99FKEA | Vishay-Dale |
| R91, R96, R97, R98, R100 | 5 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW08050000Z0EA | Vishay-Dale |
| R93 | 1 | RES, 40.2 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW080540K2FKEA | Vishay-Dale |
| R95 | 1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3GEY0R00V | Panasonic |
| S1, S2, S3, S4, S5, S6 | 6 | Switch, SPST, 8 Pos, 25mA, 24VDC, SMD | 218-8LPST | CTS Electrocomponents |
| SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6 | 6 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
| T1, T2, T3, T4 | 4 | Terminal 70A Lug | CXS70-14-C | Panduit |
| TP1, TP2, TP3, TP4 | 4 | PC Test Point, SMT | RCU-0C | TE Connectivity |
| TP5 | 1 | Test Point, Compact, Black, TH | 5006 | Keystone Electronics |
| U1 | 1 | Wide-VIN, 2.2 MHz dual-phase boost controller with VOUT tracking | LM5125QRHBRQ1 | Texas Instruments |