SNVU874A December   2024  – April 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector, Jumper, DIP switch and Test point Description
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Jumper Descriptions
      3. 2.1.3 DIP Switch Descriptions
      4. 2.1.4 Test Points Description
      5. 2.1.5 Easy to Use Features
  9. 3Implementation Results
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Precautions
    2. 3.2 Performance Data and Results
      1. 3.2.1 Efficiency
      2. 3.2.2 Steady State Waveforms
      3. 3.2.3 Step Load Response
      4. 3.2.4 AC Loop Response Curve
      5. 3.2.5 Thermal Performance
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layers
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Test Setup

Figure 3-1 shows the required test setup to evaluate the EVM.

LM5125EVM-BST  EVM Test
                                        Setup Figure 3-1 EVM Test Setup

The following test equipment is needed:

  • Power supply: The power supply needs to support 20V/80A

  • Electronic Load: The electronic load need to sink 1000W at 60V
  • Multimeters (optional)
    • Voltmeter 1 (VIN): Capable of measuring input voltage of 20V
    • Voltmeter 2 (VOUT): Capable of measuring output voltage of 60V
    • Ammeter 1 (IIN): Capable of 80A DC measurement
    • Ammeter 2 (IOUT): Capable of 25A DC measurement
  • Oscilloscope: Minimum 200MHz bandwidth