SNVU874A
December 2024 – April 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Jumper, DIP switch and Test point Description
2.1.1
Connector Descriptions
2.1.2
Jumper Descriptions
2.1.3
DIP Switch Descriptions
2.1.4
Test Points Description
2.1.5
Easy to Use Features
3
Implementation Results
3.1
Test Setup and Procedure
3.1.1
Test Setup
3.1.2
Test Procedure
3.1.3
Precautions
3.2
Performance Data and Results
3.2.1
Efficiency
3.2.2
Steady State Waveforms
3.2.3
Step Load Response
3.2.4
AC Loop Response Curve
3.2.5
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layers
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Revision History
3.2.2
Steady State Waveforms
Figure 3-4
V
in
= 14.4V, V
out
= 24V, DEM, I
load
= 0.1A
Figure 3-6
V
in
= 14.4V, V
out
= 24V, DEM, I
load
= 15A
Figure 3-5
V
in
= 14.4V, V
out
= 24V, DEM, I
load
= 1A