SNVU874A
December 2024 – April 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Jumper, DIP switch and Test point Description
2.1.1
Connector Descriptions
2.1.2
Jumper Descriptions
2.1.3
DIP Switch Descriptions
2.1.4
Test Points Description
2.1.5
Easy to Use Features
3
Implementation Results
3.1
Test Setup and Procedure
3.1.1
Test Setup
3.1.2
Test Procedure
3.1.3
Precautions
3.2
Performance Data and Results
3.2.1
Efficiency
3.2.2
Steady State Waveforms
3.2.3
Step Load Response
3.2.4
AC Loop Response Curve
3.2.5
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layers
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Revision History
3.1.2
Test Procedure
Make sure the jumpers and DIP switches are set properly. Refer to
Section 2.1.2
and
Section 2.1.3
.
Prepare the setup following
Figure 3-1
.
Set the power supply voltage to 14.4V and the electronic load to 0.1A. After the power supply is turned on, the electronic load voltage will be regulated to 24V by default.
The load and input voltage may be changed as required.