SNVU874A December 2024 – April 2025
The CFG0 pin defines the dead time and the ATRK/DTRK pin 20μA current source for VOUT programming.
| Level | Dead time (ns) | 20μA ATRK current |
|---|---|---|
| 1 | 14 | on |
| 2 | 30 | |
| 3 | 50 | |
| 4 | 75 | |
| 5 | 100 | |
| 6 | 125 | |
| 7 | 150 | |
| 8 | 200 | |
| 9 | 18 | off |
| 10 | 30 | |
| 11 | 50 | |
| 12 | 75 | |
| 13 | 100 | |
| 14 | 125 | |
| 15 | 150 | |
| 16 | 200 |
The CFG1 pin setting defines the VOUT Over Voltage Protection level, Clock Dithering, the 120% input current limit protection (ICL_latch) operation, and the power good pin behavior.
| Level | OVP Bit 0 | Clock Dithering Mode | ICL_latch | PGOODOVP_enable |
|---|---|---|---|---|
| 1 | 0 | enabled (DRSS) | disabled | disabled |
| 2 | 1 | |||
| 3 | 0 | enabled | ||
| 4 | 1 | |||
| 5 | 0 | enabled | disabled | |
| 6 | 1 | |||
| 7 | 0 | enabled | ||
| 8 | 1 | |||
| 9 | 0 | disabled | disabled | disabled |
| 10 | 1 | |||
| 11 | 0 | enabled | ||
| 12 | 1 | |||
| 13 | 0 | enabled | disabled | |
| 14 | 1 | |||
| 15 | 0 | enabled | ||
| 16 | 1 |
The CFG2 pin defines the VOUT Over Voltage Protection level, if the device uses the internal clock generator or an external clock applied at the SYNCIN pin. It configures as well if the device is a single device or part of a dual device configuration, the SYNCIN and SYNCOUT pin is enabled/disabled accordingly. During clock synchronization, the clock dither function is disabled.
| Level | OVP Bit 1 | SYNCIN | Clock Dithering |
|---|---|---|---|
| 1 | 0 | off | CFG1 pin |
| 2 | 1 | ||
| 3 | 0 | ||
| 4 | 1 | on | disabled |
| ≥5 | 0 |
| OVP Level | OVP Bit 1 | OVP Bit 0 |
|---|---|---|
| 64V | 0 | 0 |
| 50V | 0 | 1 |
| 35V | 1 | 0 |
| 28.5V | 1 | 1 |
S1 through S6 are 8-bit DIP switches.
Select position 3 for S1 by default. This selects Level 3 for CFG0:
Select position 2 for S4 by default. This selects Level 10 for CFG1:
Select position 1 for S5 by default. This selects Level 1 for CFG2:
OVP bit 1 = 0 and OVP bit 0 = 1 select OVP level to 50V.