SNVU930 November 2025
The LM5126AEVM-BST evaluation module showcases the features and performance of the LM5126A-Q1 wide input voltage synchronous boost controller. This EVM is designed for ease of configuration, enabling the user to evaluate different conditions on the module. The standard configuration is designed to provide a 24V/150W output. The output voltage can be dynamically adjusted via ATRK/DTRK pin.