SNVU930
November 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Jumper, DIP switch and Test point Description
2.1.1
Connector Descriptions
2.1.2
Jumper Descriptions
2.1.3
DIP Switch Descriptions
2.1.4
Test Points Description
3
Easy to Use Features
4
Implementation Results
4.1
Test Setup and Procedure
4.1.1
Test Setup
4.1.2
Test Setup for Stacking 2 EVMs
4.1.3
Test Procedure
4.1.4
Precautions
5
Application Curves
5.1
Efficiency
5.2
Steady State Waveforms
5.3
Step Load Response
5.4
AC Loop Response Curve
5.5
Thermal Performance
6
Hardware Design Files
6.1
Schematic
6.2
PCB Layers
6.3
Bill of Materials
7
Additional Information
Trademarks
Features
Single-phase boost controller
Output voltage tracking from analog/PWM
Bypass mode
Optional dual random spread spectrum (DRSS)
Programmable undervoltage lockout (UVLO),Soft-start and deadtime
Comprehensive fault protections
Peak current limit
Average current limit
Over voltage protection
Stackable with LM5125AEVM-BST