SNVU930 November 2025
| Connector | Pins | Description | Default Connection |
|---|---|---|---|
| JP1 | 1, 2 | UVLO/EN pin connected to VIN resistor divider | Y |
| 2, 3 | UVLO/EN pin connected to BIAS | ||
| JP2 | 1, 2 | Injection signal input for bode plot measurements | Y |
| JP3 | 1, 2 | Set to FPWM | |
| 2, 3 | Set to DEM | Y | |
| JP4 | 1, 2 | BIAS pin connected to VIN | Y |
| JP5 | 1, 2 | RC filter from J8 connected to ATRK/DTRK pin. | Y |
| J7 | 1, 2 | DLY pin | |
| J8 | 1,2 | Input to ATRK/DTRK pin. RC filter is inserted. | |
| J9 | 1 | SYNCIN to the secondary EVM | |
| 3 | No Connection | ||
| 5 | UVLO/EN to the secondary EVM | ||
| 7 | EN2 to the secondary EVM | ||
| 9 | PGOOD to the secondary EVM | ||
| 11 | ATRK/DTRK to the secondary EVM | ||
| 13 | SS to the secondary EVM | ||
| 15 | COMP to the secondary EVM | ||
| 17 | MODE to the secondary EVM | ||
| 19 | ILIM/IMON to the secondary EVM | ||
| 21 | SCL to the secondary EVM | ||
| 23 | SDA to the secondary EVM | ||
| 2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24 | GND | ||
| J10 | 1 | SYNCOUT from the primary EVM | |
| 3 | No Connection | ||
| 5 | UVLO/EN from the primary EVM | ||
| 7 | EN2 from the primary EVM | ||
| 9 | PGOOD from the primary EVM | ||
| 11 | ATRK/DTRK from the primary EVM | ||
| 13 | SS from the primary EVM | ||
| 15 | COMP from the primary EVM | ||
| 17 | MODE from the primary EVM | ||
| 19 | ILIM/IMON from the primary EVM | ||
| 21 | SCL to the primary EVM | ||
| 23 | SDA to the primary EVM | ||
| 2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24 | GND | ||
| J13 | 10-pin header | Connector for I2C operation |