SNVU930 November 2025
The CFG0 pin defines the deadtime and the ATRK/DTRK pin 20μA current source for VOUT programming.
| Level | Deadtime [ns] | 20μA ATRK Current |
|---|---|---|
| 1 | 18 | on |
| 2 | 30 | on |
| 3 | 50 | on |
| 4 | 75 | on |
| 5 | 100 | on |
| 6 | 125 | on |
| 7 | 150 | on |
| 8 | 200 | on |
| 9 | 18 | off |
| 10 | 30 | off |
| 11 | 50 | off |
| 12 | 75 | off |
| 13 | 100 | off |
| 14 | 125 | off |
| 15 | 150 | off |
| 16 | 200 | off |
The CFG1 pin setting defines the VOUT Over Voltage Protection level, Clock Dithering, the 120% input current limit protection (ICL_latch) operation and the power good pin behavior.
| Level | OVP Bit 0 | Clock Dithering Mode | ICL_latch | PGOODOVP_enable |
|---|---|---|---|---|
| 1 | 0 | enabled (DRSS) | disabled | disabled |
| 2 | 1 | enabled (DRSS) | disabled | disabled |
| 3 | 0 | enabled (DRSS) | disabled | enabled |
| 4 | 1 | enabled (DRSS) | disabled | enabled |
| 5 | 0 | enabled (DRSS) | enabled | disabled |
| 6 | 1 | enabled (DRSS) | enabled | disabled |
| 7 | 0 | enabled (DRSS) | enabled | enabled |
| 8 | 1 | enabled (DRSS) | enabled | enabled |
| 9 | 0 | disabled | disabled | disabled |
| 10 | 1 | disabled | disabled | disabled |
| 11 | 0 | disabled | disabled | enabled |
| 12 | 1 | disabled | disabled | enabled |
| 13 | 0 | disabled | enabled | disabled |
| 14 | 1 | disabled | enabled | disabled |
| 15 | 0 | disabled | enabled | enabled |
| 16 | 1 | disabled | enabled | enabled |
The CFG2 pin defines the VOUT Over Voltage Protection level, if the device uses the internal clock generator or an external clock applied at the SYNCIN pin. The CFG2 pin also configures if the device is a single device or part of a dual device configuration, the SYNCIN and SYNCOUT pin is enabled/disabled accordingly. During clock synchronization the clock dither function is disabled.
| Level | OVP bit 1 | Single / Dual Chip | Phase 2 Phase Shift | SYNCIN | SYNCOUT | SYNCOUT Phase Shift | Clock Dithering |
|---|---|---|---|---|---|---|---|
| 1 | 0 | single | 180° | off | off | off | CFG1 pin |
| 2 | 1 | ||||||
| 3 | 0 | ||||||
| 4 | 1 | single ext. clock | 180° | on | off | off | disabled |
| 5 | 0 | ||||||
| 6 | 1 | ||||||
| 7 | 0 | primary 3-phase | 240° | off | on | 120° | CFG1 pin |
| 8 | 1 | ||||||
| 9 | 0 | primary 4-phase | 180° | off | on | 90° | CFG1 pin |
| 10 | 1 | ||||||
| 11 | 0 | primary ext. clock 3-phase | 240° | on | on | 120° | disabled |
| 12 | 1 | ||||||
| 13 | 0 | primary ext. clock 4-phase | 180° | on | on | 90° | disabled |
| 14 | 1 | ||||||
| 15 | 0 | secondary | 180° | on | off | off | disabled |
| 16 | 1 |
S1 through S6 are 8-bit DIP switches.
Select position 2 for S4 by default to set Level 10 for CFG1:
Select position 1 for S5 by default to set Level 1 for CFG2: