SNVU930 November   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector, Jumper, DIP switch and Test point Description
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Jumper Descriptions
      3. 2.1.3 DIP Switch Descriptions
      4. 2.1.4 Test Points Description
  9. 3Easy to Use Features
  10. 4Implementation Results
    1. 4.1 Test Setup and Procedure
      1. 4.1.1 Test Setup
      2. 4.1.2 Test Setup for Stacking 2 EVMs
      3. 4.1.3 Test Procedure
      4. 4.1.4 Precautions
  11. 5Application Curves
    1. 5.1 Efficiency
    2. 5.2 Steady State Waveforms
    3. 5.3 Step Load Response
    4. 5.4 AC Loop Response Curve
    5. 5.5 Thermal Performance
  12. 6Hardware Design Files
    1. 6.1 Schematic
    2. 6.2 PCB Layers
    3. 6.3 Bill of Materials
  13. 7Additional Information
    1.     Trademarks

Test Procedure

  1. Make sure the jumpers and DIP switches are set properly.
  2. Prepare the setup following Figure 4-1.
  3. Set the power supply voltage to 14.4V and the electronic load to 0.1A. The electronic load voltage must be in regulation with a nominal 24V output.
  4. Change the load and input voltage as required.