SNVU940 January   2025 LP5810 , LP5811 , LP5812 , LP5813

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Introduction
  7. 2Software Setup
    1. 2.1 CCS Installation
    2. 2.2 MSPM0-SDK Installation
    3. 2.3 Environment Setup
  8. 3Sample Code Structure
    1. 3.1 Flow Diagram
    2. 3.2 System Setup
  9.   Trademarks

Description

This document describes the preparation and usage of the sample code for the LP5813 device when paired with a LP-MSPM0L1306. Following the instructions provided for setup, the installed code lights up the LEDs on the LP5813-12WCSPEVM and LP5813-12WSONEVM. The LP5813 device can use a standard I2C module of the MCU to communicate to the LED drivers.