SNVU940 January   2025 LP5810 , LP5811 , LP5812 , LP5813

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Introduction
  7. 2Software Setup
    1. 2.1 CCS Installation
    2. 2.2 MSPM0-SDK Installation
    3. 2.3 Environment Setup
  8. 3Sample Code Structure
    1. 3.1 Flow Diagram
    2. 3.2 System Setup
  9.   Trademarks

Software Setup

To set up the software for the MSPM0L1306 LaunchPad™, please follow the below steps:

  1. Download and install Code Composer Studio™.
  2. Download and install MSPM0-SDK.
  3. Setup the environment.
  4. Download and import sample code, Importing the Code Composer Studio (CCS) project according to the process provided in the link: Importing a CCS Project.
  5. Load the program according to the process provided in the link: Building and Running Your Project.