SNVU940 January   2025 LP5810 , LP5811 , LP5812 , LP5813

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Introduction
  7. 2Software Setup
    1. 2.1 CCS Installation
    2. 2.2 MSPM0-SDK Installation
    3. 2.3 Environment Setup
  8. 3Sample Code Structure
    1. 3.1 Flow Diagram
    2. 3.2 System Setup
  9.   Trademarks

Features

  • LP5813 Synchronous Boost 4 × 3 Matrix RGB LED driver with autonomous control
  • LP5812 4 × 3 Matrix RGB LED driver with autonomous control
  • LP5811 synchronous boost 4 channels RGB LED driver with autonomous control
  • LP5810 4 channels RGB LED driver with autonomous control
  • LP-MSPM0L1306, Arm 32-bit Cortex-M0+, up to 32MHz