SNVU948
July 2025
LM51770
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Test Point, and Selection Switch Descriptions
2.1.1
Connector Descriptions
2.1.2
Jumper Descriptions
2.1.3
Test Point Descriptions
2.1.4
Selection Switch Descriptions
2.1.4.1
S1 and S2 CFG Setting
2.1.5
Current Monitor and Current Limiter Configuration
2.1.5.1
Current Monitor Configuration
2.1.5.2
Current Limiter Configuration
3
Implementation Results
3.1
Test Setup and Procedure
3.1.1
Test Setup
3.1.2
Test Procedure
3.1.3
Precautions
3.2
Test Data and Performance Curves
3.2.1
Thermal Performance
3.2.2
Efficiency
3.2.3
Steady State Waveforms
3.2.4
Step Load Response
3.2.5
AC Loop Response Curve
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
3.2.1
Thermal Performance
Figure 3-2
Thermal Image: V
IN
= 36.0V, I
OUT
= 4.0A, No Forced Air Cooling
Figure 3-4
Thermal Image: V
IN
= 48V, I
OUT
= 4.0A, No Forced Air Cooling
Figure 3-3
Thermal Image: V
IN
= 40.0V, I
OUT
= 4.0A, No Forced Air Cooling