SNVU948 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector, Test Point, and Selection Switch Descriptions
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Jumper Descriptions
      3. 2.1.3 Test Point Descriptions
      4. 2.1.4 Selection Switch Descriptions
        1. 2.1.4.1 S1 and S2 CFG Setting
      5. 2.1.5 Current Monitor and Current Limiter Configuration
        1. 2.1.5.1 Current Monitor Configuration
        2. 2.1.5.2 Current Limiter Configuration
  9. 3Implementation Results
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Precautions
    2. 3.2 Test Data and Performance Curves
      1. 3.2.1 Thermal Performance
      2. 3.2.2 Efficiency
      3. 3.2.3 Steady State Waveforms
      4. 3.2.4 Step Load Response
      5. 3.2.5 AC Loop Response Curve
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Test Procedure

  1. Set the power supply current limit to 10A. Turn off the power supply. Connect the positive output of the power supply to J1 and the negative output to J3.
  2. Connect the load to J2 for the positive connection and J4 for the negative connection.
  3. Set the power supply voltage to 36V and the electronic load to 0.1A. The electronic load voltage must be in regulation with a nominal 48V output.
  4. Slowly increase the load while monitoring the output voltage between J6-VOUT and J6-GND. The voltage must remain in regulation with a nominal 48V output as the load is increased up to 4A.
  5. Slowly sweep the input voltage from 36V to 48V. The output voltage must remain in regulation with a nominal 48V output.
  6. Slowly sweep the input voltage from 48V to 36V. The output voltage must remain in regulation with a nominal 48V output.
  7. Decrease the load to 1A.
  8. Decrease the input voltage down to 0V to shut down the Buck-Boost controller, and then turn off the load.