SNVU948 July 2025 LM51770
| Reference Designator | Description |
|---|---|
| J1 | Input voltage positive connection |
| J2 | Output voltage connection |
| J3 | Input voltage return connection |
| J4 | Output voltage return connection |
| J5 | Input voltage positive and input voltage return test point |
| J6 | Output voltage positive and output voltage return test point |
| J7 | External BIAS input connection |
| J8 | CFG connection |
| J9 | FLT external connection |
| J10 | RT external input connection |
| J11 | IMONOUT connector |