SNVU948 July 2025
| Parameter | Value |
|---|---|
| Input voltage | 36V to 48V |
| Output voltage | 47.5V (See with FB divider) |
| Maximum output current | 4A |
| Default switching frequency | 380kHz |
| Board size (four layers) | 5.6 inch × 3.2 inch |
Voltage ratings of the used component allow to use input and output voltages up to 78V. Limitiations on current and input to output voltage ratio needs to be considered when adjusting this voltages.
Follow the required precautions when using voltages above 48V.