SNVU948 July 2025 LM51770
The LM51770EVM-HV demonstrates a flexible high power buck-boost design using the LM51770. The evaluation module is configured to operate from an input voltage range of 36V to 48V and produce a regulated 48V output with up to 4A load current. The EVM operates with a switching frequency of 380kHz. Most settings of the device are easily adjusted or set through jumpers, such as: operation mode (PSM or fPWM), bias supply, and external clock synchronization.