SPLA002 July 2026 CC2755R10
Channel Sounding is a method for estimating the distance between two devices connected via BLE. The two devices participating in ranging are referred to as the Initiator and the Reflector, respectively. The two devices complete distance measurement by exchanging synchronization information, ranging packets, and tone signals. This process defines multiple steps in the Bluetooth 6.0 specification:
Figure 4-1 Schematic Diagram of Channel Sounding Principles