The key end can flexibly choose solutions based on application scenarios:
- Smartphone Solution: Utilizing a smartphone carried by the user that supports BLE 6.0 Channel Sounding as the key end. Major smartphone manufacturers are progressively integrating BLE 6.0 Channel Sounding capabilities into new phone models, enabling keyless entry via a companion App.
- Dedicated Key Solution: Employing the CC2755 or CC2340 to build dedicated key devices (in forms such as key fobs, wristbands, etc.), which can serve as backup keys or be provided to users without BLE 6.0 smartphones.