SPLA002 July   2026 CC2755R10

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Profile of CC2755
  5. 3Demonstration of the TI Door Lock Solution
  6. 4Overview of Channel Sounding Technology
    1. 4.1 Basic Principles
    2. 4.2 Ranging method
    3. 4.3 Accuracy and Reliability
  7. 5Overall System Design
    1. 5.1 Overall System Architecture
      1. 5.1.1 Power Design Guidance
        1. 5.1.1.1 Linear Regulator Architecture
        2. 5.1.1.2 Buck Converter Architecture
      2. 5.1.2 Motor Driver Design Guidance
  8. 6CC2755-Based Ranging Implementation
    1. 6.1 Keyless Entry Logic
      1. 6.1.1 Basic Configuration and Calibration
      2. 6.1.2 Real-Time Ranging Process
      3. 6.1.3 Frictionless Unlocking Decision Logic
        1. 6.1.3.1 Intent Judgement
      4. 6.1.4 Unlock Execution and Feedback
      5. 6.1.5 Exception Handling
    2. 6.2 RF Hardware Design
      1. 6.2.1 Key End Solution Selection
      2. 6.2.2 Door Lock End Solution Selection
    3. 6.3 Hardware Reference Design
    4. 6.4 Single Antenna and Multi-Antenna
      1. 6.4.1 Impact of Antenna Quantity on Channel Sounding Ranging Performance
      2. 6.4.2 The Role of Antennas in Phase-Based Ranging
      3. 6.4.3 Analysis of Advantages and Disadvantages of Single-Antenna Configuration
        1. 6.4.3.1 Advantages: Simplicity and Low Cost
        2. 6.4.3.2 Disadvantages: Limited by Multiple Interference Factors
      4. 6.4.4 Analysis of Advantages and Disadvantages of Multi-Antenna Configuration
        1. 6.4.4.1 Advantage 1: Anti-Multipath Capability Brought by Spatial Diversity
        2. 6.4.4.2 Advantage 2: Alleviating Antenna Orientation Sensitivity Issues
        3. 6.4.4.3 Advantage 3: Dual Enhancement of Accuracy and Robustness
        4. 6.4.4.4 Disadvantages: Increased Hardware Complexity and Cost
      5. 6.4.5 Precautions for Dual-Antenna Design
    5. 6.5 Test results
      1. 6.5.1 Hardware configuration
      2. 6.5.2 Software Configuration:
      3. 6.5.3 Environment Setup:
    6. 6.6 Power consumption simulations
  9. 7Summary
  10. 8References

The Role of Antennas in Phase-Based Ranging

Bluetooth Channel Sounding employs two methods for distance estimation: Phase-Based Ranging (PBR) and Round-Trip Time (RTT). Among them, PBR utilizes the phase rotation characteristics of RF signals—a signal traveling a distance D will generate a phase offset, and the relative distance between devices is calculated by measuring the phase difference between signals of different frequencies. This process essentially depends on precise perception of wireless channel transmission characteristics.

Under a single-antenna configuration, the device can only acquire the amplitude and phase information (i.e., IQ data) of the channel from a fixed spatial sampling point. However, real-world wireless channels are not ideal models—factors such as relative orientation changes between devices, human body obstruction, environmental obstacles, and multipath effects will all cause distortion in the phase information of the received signal, thereby introducing errors into the distance estimation algorithm.

The fundamental advantage of multi-antenna configurations lies in the introduction of spatial diversity. By deploying multiple antennas at different spatial locations, the device can sample the same channel from multiple angles, obtaining multiple sets of independent or weakly correlated IQ data. This provides redundant information for subsequent signal processing—such as suppressing environmental interference through multipath identification and optimal path selection—thereby enhancing the reliability and accuracy of ranging. A detailed analysis of this will be unfolded below.