SPMA057E January 2018 – January 2025 TM4C1290NCPDT , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TMP1826 , TMP1827
When multiple devices are present on the bus, the host must know the 64-bit device address to match the required devices. Enumeration is performed to obtain the 64-bit address of the devices on the bus and therefore what classes of devices are available.
The legacy mode for search address operation described in Section 4.1 is performed by executing two steps, iteratively:
This cycle is done for all 64 bits and the 64-bit device address is assembled at the end of the iteration.
TMP1826 supports fast search operation which greatly simplifies the 64-bit device address and is described in Section 4.2