SPRABJ8B September 2022 – November 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4
The AM263Px controlCard EVM design makes use of a Multirail Power Supply for Microcontrollers in Safety-Relevant Applications (TPS6538600QDCARQ1). The PMIC integrates multiple supply rails to power the MCU, CAN, and other on-board peripherals.
The NRES output of the PMIC should be used to help drive the PORz reset input to the AM263x or AM263Px device to ensure the power on sequencing of the power rails is complete before releasing the MCU from reset.