SPRABU8A May 2014 – July 2025 AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
The power estimation tool generates a power analysis report in a spreadsheet format (see Table 4-1). The estimated values are leakage, active and total average power over the time during the entire application scenario. The report also lists per power rail groups. When SmartReflex (AVS) is enabled, MPU and CORE voltage rails show controlled voltages by SmartReflex.
Input file name: am335x_pet_input_example.xls
Junction Temperature (°C)
Device Process: nominal
ARM Clock Freq [MHz]: NITRO (1000)
| Voltage (V) | Current (A) | Power (W) | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | Leakage | Active | Average | Total | |
| VDD_MPU | 1.33 | 1.33 | 0.002 | 0.542 | 0.544 | 0.72315 |
| VDD_CORE | 1.10 | 1.10 | 0.002 | 0.170 | 0.171 | 0.18828 |
| VDDS_DPLL [1] | 1.80 | 1.80 | 0.000 | 0.007 | 0.007 | 0.01195 |
| VDDS_SRAM [2] | 1.80 | 1.80 | 0.005 | 0.000 | 0.005 | 0.00815 |
| VDDS_DDR | 1.50 | 1.50 | 0.000 | 0.003 | 0.003 | 0.00533 |
| VDDS_1P8 [3] | 1.80 | 1.80 | 0.000 | 0.002 | 0.002 | 0.00348 |
| VDDS_3P3 [4] | 3.30 | 3.30 | 0.000 | 0.000 | 0.000 | 0.00016 |
| VDDA1P8V_USB0/1, VDDA_ADC | 1.80 | 1.80 | 0.000 | 0.000 | 0.000 | 0.00090 |
| VDDA3P3V_USB0/1 | 3.30 | 3.30 | 0.000 | 0.000 | 0.000 | 0.00000 |
| Total | 0.94140 | |||||
Power consumption in the AM335x device consists of:
The AM335x Power Estimation Tool models temperature and device process effects on device power consumption. Active power consumption is the power that is consumed by portions of the AM335x that are performing some processing. Active power is independent of temperature, but dependent on voltage and module activity levels.