SPRAD00 December   2021 TDA4VM

 

  1.   Trademarks
  2. 1Introduction
  3. 2Jacinto 7 Display Subsystem Overview
    1. 2.1 Video (Input) Pipelines
    2. 2.2 Writeback Pipeline
    3. 2.3 Overlay Manager
    4. 2.4 Output Processing
    5. 2.5 Output Display Interfaces
      1. 2.5.1 Embedded Display Port (eDP)
      2. 2.5.2 MIPI Display Serial Interface (DSI)
      3. 2.5.3 Display Parallel Interface (DPI)
    6. 2.6 Safety Support
  4. 3Display Subsystem Use-case Examples
    1. 3.1 3-Display Configuration
  5. 4TDA4VM/DRA829V Hardware Display Support
  6. 5 Display Subsystem Software Architecture
    1. 5.1 Linux DSS Architecture
    2. 5.2 QNX Software Architecture
    3. 5.3 RTOS-Based DSS Support
  7. 6References

Writeback Pipeline

  • One Write-back pipeline can be used to store composited image to memory for additional blending or for transmission over other interfaces (PCIe, Eth.)
  • Destination RGB and YUV pixel formats
  • Programmable poly-phase filter (scaler) with up and down-scaling