SPRAD00 December 2021 TDA4VM
The DSS is a flexible composition-enabled display subsystem, that supports multiple high resolution display outputs. The DSS supports a multi-layer blending and transparency for each of its display outputs. The DSS block diagram is shown in Figure 2-1.
The DSS is divided into blocks that are connected internally and high-level features that are summarized in the next sections.