SPRAD59 October   2023 TMS320F280039

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Key Differences Between DCAN and MCAN
  6. 3 Module Initialization
    1. 3.1 DCAN Initialization
    2. 3.2 MCAN Initialization
    3. 3.3 Initialization sequence
    4. 3.4 Code Snippets for Module Initialization
  7. 4 Bit Timing Configuration
  8. 5 Message RAM Configuration
  9. 6 Interrupt handling
    1. 6.1 MCAN Interrupt Sources
    2. 6.2 DCAN Interrupt Handling
    3. 6.3 MCAN Interrupt Handling
  10. 7 Transmitting data
    1. 7.1 Basic Transmission Process
      1. 7.1.1 Transmission with DCAN
      2. 7.1.2 Transmission with MCAN
    2. 7.2 MCAN Vs DCAN Transmit Procedural Differences
    3. 7.3 MCAN Transmit Concepts
      1. 7.3.1 Tx Event FIFO
  11. 8 Receiving Data
    1. 8.1 Introduction to Reception
    2. 8.2 Basic Reception Process
      1. 8.2.1 DCAN Reception
      2. 8.2.2 MCAN Reception
    3. 8.3 Filter Elements
      1. 8.3.1 Filter Element Structure
    4. 8.4 Rx Buffer
      1. 8.4.1 Receiving in Rx Buffer
    5. 8.5 Rx FIFO
      1. 8.5.1 Receiving in Rx FIFO
    6. 8.6 Receiving High Priority Messages
  12. 9 Avoiding network errors
  13. 10References

Transmission with DCAN

  1. Setup a transmit Message Object.
  2. Write to the IFx registers which in turn writes the Message ID (ARBID), DLC and data to the Message Object (and update Message ID, if warranted).
  3. Set TXRQST bit in the IFx register (CAN_IFxCMD) to signal that Message Object is ready for transmission.
  4. When bus is idle, Message Handler parses Message Objects ready for transmission and transmits the highest priority Message available.