SPRAD59 October   2023 TMS320F280039

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Key Differences Between DCAN and MCAN
  6. 3 Module Initialization
    1. 3.1 DCAN Initialization
    2. 3.2 MCAN Initialization
    3. 3.3 Initialization sequence
    4. 3.4 Code Snippets for Module Initialization
  7. 4 Bit Timing Configuration
  8. 5 Message RAM Configuration
  9. 6 Interrupt handling
    1. 6.1 MCAN Interrupt Sources
    2. 6.2 DCAN Interrupt Handling
    3. 6.3 MCAN Interrupt Handling
  10. 7 Transmitting data
    1. 7.1 Basic Transmission Process
      1. 7.1.1 Transmission with DCAN
      2. 7.1.2 Transmission with MCAN
    2. 7.2 MCAN Vs DCAN Transmit Procedural Differences
    3. 7.3 MCAN Transmit Concepts
      1. 7.3.1 Tx Event FIFO
  11. 8 Receiving Data
    1. 8.1 Introduction to Reception
    2. 8.2 Basic Reception Process
      1. 8.2.1 DCAN Reception
      2. 8.2.2 MCAN Reception
    3. 8.3 Filter Elements
      1. 8.3.1 Filter Element Structure
    4. 8.4 Rx Buffer
      1. 8.4.1 Receiving in Rx Buffer
    5. 8.5 Rx FIFO
      1. 8.5.1 Receiving in Rx FIFO
    6. 8.6 Receiving High Priority Messages
  12. 9 Avoiding network errors
  13. 10References

MCAN Initialization

  1. Configure Message RAM (See Section 5).
  2. Configure CAN mode (Classic CAN or CAN FD).
  3. Configure bit-timing (See Section 4).
  4. Configure bit-rate switching (enable or disable).
  5. Configure Filter Elements (optional → can also be done after initialization and while module is operational).

    Note that the status registers related to Tx/Rx are reset on switching to init mode in MCAN.