Initialize Transmit Buffer Element (defined as a
structure).
Write Tx Message to Message RAM.
Set the bit corresponding to the Tx Buffer
Element Number in the MCAN_TXBAR register (each bit represents a separate buffer
element) to signal that message is ready for transmission.
When bus is idle, Message Handler parses Buffer
Elements ready for transmission and transmits the highest priority Message available.