SPRAD85 March 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The schematics can be drawn newly or EVM schematics can be reused during the schematics capture phase, see the Starter Kit SK-AM62A-LP EVM schematic.
The below link summarizes the considerations designers have to be familiar when reusing TI EVM design files for designing custom board.
[FAQ] AM62A7 or AM62A3 Custom board hardware design - Reusing TI EVM design files.
During schematic capture, follow Schematic Design and Review Checklist and AM62Ax Sitara Errata.
When EVM schematics is reused, ensure the functionality and change in net name are reviewed before reuse.
When schematics is reused, the DNI setting are reset. Make sure the DNIs are reconfigured (populating DNIs could affect the functionality).