SPRAD85 March 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
Provision to connect the internal clocks on the pins that can be used by the attach devices (external peripherals) are available. Clock output pins includes CLKOUT0 and WKUP_CLKOUT0. WKUP_CLKOUT0 is a buffered output of the high frequency oscillator HFOSC0 available during power-up as default.
For more details, see the device-specific data sheet.