The first step during the board design
is to create a detailed System Block Diagram. The System Block Diagram includes all
major functional blocks, associated devices, interfaces and illustrates the I/Os
(ports) used for interconnecting the devices.
The following is a collection of
resources to support the System Block Diagram creation process:
- The SK-AM62A-LP EVM (AM62A starter kit for low-power Sitaraâ„¢ processors) and any other available EVMs are a good source
to start with the design.
- The TI.com links referred to
below provide device-specific Functional Block Diagrams, Data Sheet, User's
Guide, Errata, Application Notes, design considerations, and other related
information for various applications. The design and development section
includes EVM information, design tools, simulation models and software. As
part of support and training, links to commonly applicable E2E
threads and FAQs are available.