SPRADD1A August   2023  – September 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Installing the SDK
  6. Configuring the SDK for a Custom Board
  7. Starting U-Boot Board Port
    1. 4.1 Introduction to Devicetrees
    2. 4.2 Capabilities of the Minimal Configuration
    3. 4.3 Preparing Custom Board Files
    4. 4.4 Initial Devicetree Modifications
    5. 4.5 Building U-Boot Binaries
    6. 4.6 U-Boot Deployment Instructions
  8. Expanding the Custom Board Devicetree
    1. 5.1 Devicetree Configuration
    2. 5.2 Describing Peripherals in Nodes
    3. 5.3 Revising the Devicetree Configuration
  9. Booting the Linux Kernel
    1. 6.1 Kernel Boot Overview
    2. 6.2 Kernel Deployment Instructions
  10. Tools and Debugging
    1. 7.1 Kernel Debug Traces
    2. 7.2 OpenOCD Debugging
  11. Future Work
  12. Summary
  13. 10References
  14.   Revision History

Abstract

The portfolio of AM62x System-on-Chips (SoCs) is designed for building cost optimized Linux based embedded systems. With a diverse set of peripherals and configurations, the AM62x is suitable for many market applications, both in automotive and industrial. This family offers many advanced features to meet the needs of today's systems. Fully leveraging these features with the development of custom platforms using these devices can be complex for new users. This application note improves the development efficiency for custom boards based on AM62x SoCs by providing a clear starting point for Linux development. For more information about the AM62x products, see the device-specific data sheet, user guides and SDK documentation.