SPRADH0 August   2024 AM625 , AM6442 , AM69 , TDA4VM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 What is EtherCAT?
    2. 1.2 What is a PLC?
    3. 1.3 What is CODESYS?
  5. 2Evaluation Platform and Methods
    1. 2.1 Hardware
    2. 2.2 Software
    3. 2.3 Test Topology
  6. 3Performance Metrics
    1. 3.1 Cyclictest Performance Metrics
    2. 3.2 EtherCAT Performance Metrics
  7. 4Optimizations
    1. 4.1 Implemented Optimizations
    2. 4.2 Future Considerations
      1. 4.2.1 Set Maximum CPU Frequency
      2. 4.2.2 Isolate Cores
      3. 4.2.3 Set CPU Affinity
      4. 4.2.4 Isolate Cores and Set CPU Affinity
      5. 4.2.5 Ksoftirqs to FIFO
      6. 4.2.6 Increase the Real-Time Scheduling Time
      7. 4.2.7 Disable irqbalance
      8. 4.2.8 Use Separate Network Interface Card (NIC)
      9. 4.2.9 Disable Unnecessary Drivers
  8. 5Summary
  9. 6References
  10. 7Appendix A: How to Setup TI Embedded Processors as EtherCAT Controller Using the CODESYS Stack
    1. 7.1 Hardware Requirements
    2. 7.2 Software Requirements
    3. 7.3 Hardware Setup
    4. 7.4 Software Setup
      1. 7.4.1 Windows PC Setup
      2. 7.4.2 EtherCAT Controller Setup
      3. 7.4.3 CODESYS Development System Project
      4. 7.4.4 Execution
    5. 7.5 How to View Performance Measurements
      1. 7.5.1 Appendix A Resources
  11. 8Appendix B: How to Enable Unlimited Runtime on CODESYS Stack
    1. 8.1 CODESYS Licensing Background
    2. 8.2 Obtaining a CODESYS License
    3. 8.3 Activating CODESYS License
      1. 8.3.1 Background
      2. 8.3.2 Recommended Steps
    4. 8.4 Verifying CODESYS License Applied
      1. 8.4.1 Known Issues With Verifying CODESYS License Applied

Disable Unnecessary Drivers

The Tips for Tuning The Real-Time Kernel guide states that the drivers used for unnecessary peripherals like remote cores, I2C controllers, MMC, and USB devices can take time away from the CPU running the target application. Disabling the devices in the device tree prevents the kernel from loading the corresponding drivers, thereby limiting the number of interrupts the CPU cores must service.