SPRADH0 August 2024 AM625 , AM6442 , AM69 , TDA4VM
As described in Section 2.1, each TI embedded processor acting as EtherCAT controller is connected to 10 Beckhoff digital output devices using a Beckhoff EtherCAT coupler. In addition to this, through another ethernet port, each tested EtherCAT controller is connected to an Ethernet switch which also connects a Windows machine running the CODESYS Development System for monitoring the performance metrics in real time. Optionally, a DHCP server can be connected to the Ethernet switch to dynamically assign IP addresses to the Windows machine and target EtherCAT controller. The benchmarks reported here are with statically assigned IP addresses. If the Windows machine is previously connected to the internet, after connecting to the EtherCAT network, internet access may no longer be available.
Figure 2-2 EtherCAT Network With AM64x as Controller and Beckhoff Devices as EtherCAT Devices