SPRADK1 September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62L , AM62P , AM62P-Q1
Table 2-2 describes the registers involved to configure SSC for PLL17, which is the DSS PLL commonly used for DPI.
| Register Name | Physical Address Offset | Bit Field Information | ||
|---|---|---|---|---|
| Bit No. | Name | Description | ||
| PLL17_CTRL | 0x11020 | 1 | DSM_EN | Delta-sigma modulator enable |
| 1'b0: Delta-sigma modulator disabled (integer divide mode) | ||||
| 1'b1: Delta-sigma modulator enabled (fractional divide mode) | ||||
| 0 | DAC_EN | Fractional noise canceling DAC enable | ||
| 1'b0: Fractional noise canceling DAC is disabled | ||||
| 1'b1: Fractional noise canceling DAC is enabled | ||||
| PLL17_SS_CTRL | 0x11040 | 31 | BYPASS_EN | Bypass the SS modulator |
| 1'b0: Spread-spectrum modulation (SSMOD) is enabled | ||||
| 1'b1: SSMOD is bypassed | ||||
| 4 | DOWNSPREAD_EN | Center or down spread clock variance select | ||
| 1'b0: Center spread | ||||
| 1'b1: Down spread | ||||
| PLL17_SS_SPREAD | 0x11044 | 19:16 | MOD_DIV | Input clock divider. This divider sets the modulation frequency.
Supports divide values of 1–63. fmod = fCLKSSCG / (128 × MOD_DIV). |
| 1'h6: 32.6kHz if fCLKSSCG = 25MHz | ||||
| 1'h5: 39.1kHz if fCLKSSCG = 25MHz | ||||
| 1'h4: 48.8kHz if fCLKSSCG = 25MHz | ||||
| 1'h3: 65.1kHz if fCLKSSCG = 25MHz | ||||
| 1'h2: 97.7kHz if fCLKSSCG = 25MHz | ||||
| 4:0 | SPREAD | Sets the spread modulation depth | ||
| 5'b00001: 0.1% | ||||
| 5'b01010: 1% | ||||
| 5'b10100: 2% | ||||
| 5'b11001: 2.5% | ||||
| 5'b11111: 3.1% | ||||