SPRADK2A November   2024  – October 2025 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Supplemental Online Information
  6. 3 SSU Overview
  7. 4 Key Concept Definitions
  8. 5 Safety and Security Goals
  9. 6 System Design
  10. 7 Configuring the SSU
    1. 7.1 Flash SECCFG Region
    2. 7.2 SSU Development Life Cycle
    3. 7.3 Using the SysConfig Tool
      1. 7.3.1 Enabling System Security Configuration
      2. 7.3.2 Configuring Application Modules
      3. 7.3.3 Configuring Special Modules
        1. 7.3.3.1 LINK2 Configuration
        2. 7.3.3.2 LINK1 Configuration
        3. 7.3.3.3 Common Code Link Configuration
      4. 7.3.4 Defining Sandboxes
      5. 7.3.5 Adding Shared Memory
  11. 8 Debug Authorization
    1. 8.1 Password-Based Unlock
  12. 9 Debugging the SSU
    1. 9.1 Debugging Build Errors
    2. 9.2 Debugging Runtime Errors
  13. 10SSU Frequently Asked Questions (FAQ)
  14. 11Summary
  15. 12References
  16. 13Revision History

Summary

The C29x SSU enables advanced safety and security features for real-time control applications, including a novel context-sensitive memory and peripheral-protection feature that eliminates software overhead while switching between tasks or servicing interrupts, and advanced debug security options. With the easy-to-use SysConfig tool, system designers can divide an application into multiple partitions for safety and security isolation, and automatically allocate object files, libraries, and peripherals to each of these partitions. Shared memory resources can also be defined to be used by multiple application modules. SysConfig automatically handles the allocation of memories across the device to various application partitions, with full support for multicore configurations. The tool generates all required output files for implementing the desired protection policy, which can then be built into an application .out image.