SPRADK4 October   2024 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2OptiFlash Technology
  6. 3OptiFlash Hardware Accelerators
    1. 3.1 RL2_OF Accelerators
      1. 3.1.1 RL2-Flash Cache
      2. 3.1.2 FLC - Fast Local Copy (Image Download Acceleration)
      3. 3.1.3 Region-Based Address Translation (RAT)
    2. 3.2 FSS Accelerators
      1. 3.2.1 On-the-fly-Safety Engine
      2. 3.2.2 On-the-fly-Security Engine
      3. 3.2.3 FOTA HW Engine
  7. 4OptiFlash SW Tooling
    1. 4.1 Smart Placement
    2. 4.2 Smart Layout
    3. 4.3 Optishare
    4. 4.4 Dynamic Overlay
  8. 5Benchmarks and Performance Data
  9. 6Usecases for OptiFlash Accelerators
  10. 7Getting Started With OptiFlash
  11. 8Conclusion

Region-Based Address Translation (RAT)

Region based address translation (RAT) engine, placed in front of each CPU core, allows segments of the memory map to be relocated to a different address in the system. It is a dynamic address translator for common code and constant (placed in SRAM) instead of duplicated/redundant code/constant across multiple cores, that is downloaded to on-chip SRAM during boot-time.