SPRADK4 October   2024 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2OptiFlash Technology
  6. 3OptiFlash Hardware Accelerators
    1. 3.1 RL2_OF Accelerators
      1. 3.1.1 RL2-Flash Cache
      2. 3.1.2 FLC - Fast Local Copy (Image Download Acceleration)
      3. 3.1.3 Region-Based Address Translation (RAT)
    2. 3.2 FSS Accelerators
      1. 3.2.1 On-the-fly-Safety Engine
      2. 3.2.2 On-the-fly-Security Engine
      3. 3.2.3 FOTA HW Engine
  7. 4OptiFlash SW Tooling
    1. 4.1 Smart Placement
    2. 4.2 Smart Layout
    3. 4.3 Optishare
    4. 4.4 Dynamic Overlay
  8. 5Benchmarks and Performance Data
  9. 6Usecases for OptiFlash Accelerators
  10. 7Getting Started With OptiFlash
  11. 8Conclusion

On-the-fly-Safety Engine

OptiFlash provides a Safety Engine with In-line ECC insertion during write and checking/correction during read to provide safety and reliability with external flash. It supports on-the-fly address translation to provide SW transparent view to account for additional storage of ECC data bytes.