SPRADK4 October   2024 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2OptiFlash Technology
  6. 3OptiFlash Hardware Accelerators
    1. 3.1 RL2_OF Accelerators
      1. 3.1.1 RL2-Flash Cache
      2. 3.1.2 FLC - Fast Local Copy (Image Download Acceleration)
      3. 3.1.3 Region-Based Address Translation (RAT)
    2. 3.2 FSS Accelerators
      1. 3.2.1 On-the-fly-Safety Engine
      2. 3.2.2 On-the-fly-Security Engine
      3. 3.2.3 FOTA HW Engine
  7. 4OptiFlash SW Tooling
    1. 4.1 Smart Placement
    2. 4.2 Smart Layout
    3. 4.3 Optishare
    4. 4.4 Dynamic Overlay
  8. 5Benchmarks and Performance Data
  9. 6Usecases for OptiFlash Accelerators
  10. 7Getting Started With OptiFlash
  11. 8Conclusion

Dynamic Overlay

OptiFlash FLC DMA engine can also be used to implement the overlay algorithm, to transfer critical code from on chip memory and Flash to TCM on demand basis. Along with ease of implementation, this can significantly improve the run-time program performance as overlay can happen in background without any CPU intervention.