SPRADP7A February 2025 – March 2025 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM67A , TDA4AEN-Q1
The LI-OX05B1S-MIPI-137H camera module from Leopard Imaging was used to capture RGB-IR images. The camera was connected to the AM62A SK EVM using two adapter cables: FAW-1233-03 and LI-FPC22-IPEX-PI, as shown in Figure 4-1.
Figure 4-1 Reference Design Hardware
Setup